3.3.3 Installation Options
Following are the two options available for the installation of these midspan units:
- Wall Mounting—PoE midspan unit can be mounted on a wall/bench (all kind of flat surfaces such as wood, brick, concrete and other) using the mounting holes.CAUTION: Use only a solid mounting surface to install the midspan unit, do not install on drywall or plasterboard walls.
- Pole Mounting—Using the optional mounting kit.Note: The optional mounting kits are not provided with the midspan unit. Contact Technical Support for more information on ordering the mounting kits (Part Number: PD-OUT/MBK/GCO or PD-OUT/MBK/ET).