4.2 RJ45 Cable Installation
The following steps describe how to install the RJ45 cable to the midspan unit.
- Remove the upper cap, blank plug, and washer from the DATA IN port.
- Insert the cable through the upper cap and the washer and plug into the DATA IN port.
- Slide the washer and the upper cap towards the
midspan and hand-tighten the upper cap onto the
DATA IN port.Note: Secure the gland until the rubber gasket is firmly closed around the cable.
- Repeat step 1 to step 3 to connect the RJ45 cable to the DATA & PWR OUT port.
- Verify connection to main AC power.
Note:
- 2-ports RJ45 male plug waterproof cap covers are supplied with the PoE Midspan.
- ACIN plug is supplied with the PoE Midspan.
- AC power cable, Ethernet cable, and RJ45 male connectors are not supplied with the PoE Midspan.
- For non AF/AT compliant unit—use a splitter; ensure that the splitter is connected close to the terminal and not on the midspan.
- These units are designed for outdoor use only.