4.1 AC Power Cable Installation
The following table lists the AC power cable specifications.
| Parameter | Value |
|---|---|
| Recommended cable type | North America—SJOW or SOOW Worldwide—H05RN-F or H07RN-F |
| Voltage rating | 300V (or better recommended) |
| Temperature range | –40 ℃ to 65 ℃ (or better recommended) |
| Cable size | 16 AWG–18 AWG 3C 1.0 mm2–1.5 mm2 3C |
| Cable outer dimension | ∅ 6.0 mm–10 mm |
| Approved for indoor and outdoor applications. | |
Follow the procedure to install the AC cable to the midspan unit.
- Insert a screwdriver, press and rotate counter-clockwise to unlock the cap. Remove the cap from the midspan unit.
- The connector consists of the following parts.
- Insert the AC cable through the parts, crimp, and screw the wire leads to 0.8 Nm torque.
- Push Housing into Body according to lead rails, as shown in the following figure.
- Insert Seal and Clamp spring into the body and tighten the Nut to 4 Nm torque.