1.1 WILCS02IC Ordering Information
This section provides the ordering information of the WILCS02IC.
SoC Name | Pin and Package | Description | Ordering Code |
---|---|---|---|
WILCS02IC |
48-pin VQFN (7 mm x 7 mm x 0.9 mm) |
32-bit Link Controller IC with Wireless Local Area Network (WLAN) connectivity and hardware-based security accelerator with 2 MB stacked Flash | WILCS02IC-I/ZZX |
WILCS02ICT-I/ZZX | |||
WILCS02IC-V/ZZX | |||
WILCS02ICT-V/ZZX |
The following figure illustrates the details of the WILCS02IC ordering information.
Note:
- By default, the WILCS02IC comes with Tray packing
- The WILCS02IC must be programmed with the appropriate Link Controller firmware version to meet the specification described in the data sheet.