1.2 WILCS02 Module Ordering Information
This chapter provides the ordering information of the WILCS02 Module.
Module Name | Description | Ordering Code |
---|---|---|
WILCS02PE | Wi-Fi® Link Controller module with PCB Antenna | WILCS02PE-I/XXX |
WILCS02UE | Wi-Fi Link Controller module with U.FL connector for external Antenna | WILCS02UE-I/XXX |
The following figure illustrates the details of the WILCS02 Module ordering information.
Note:
- By default, the WILCS02 Module comes with Tray packing