3.2.1 WILCS02 Module Absolute Maximum Ratings

The following table provides details about the list of absolute maximum ratings for the WILCS02 Module. Exposure to these maximum rating conditions for extended periods can affect the device’s reliability. Functional operation of the device at these or any other conditions above the parameters indicated in the operation listings of this specification is not implied.

Table 3-15. Absolute Maximum Ratings
ParameterValue
Ambient temperature under bias(1)-40°C to +85°C
Storage temperature-65°C to +150°C
Voltage on VDD with respect to GND-0.3V to +4.0V
Voltage on any pin(s) with respect to GND-0.3V to (VDD+0.3V)
Voltage on (Pin 13-19 and 27) with respect to GND-0.3V to (VDDIO+0.3V)
Maximum current out of GND pins(2)500 mA
Maximum current into VDD pins(2)500 mA
ESD Qualification
Human Body Model (HBM) per JESD22-A114±2000V
Charged Device Model (CDM) (ANSI/ESD STM 5.3.1)±500V
Note:
  1. The preceding table provides the list of stresses that can cause permanent damage to the device. This is a stress rating only and functional operation of the device at those or any other conditions above those indicated in the operation listings of this specification is not implied.
  2. Maximum allowable current is a function of the device's maximum power dissipation.