3.2.4 WILCS02 Module Radio Specifications
Feature | Description |
---|---|
WLAN standards | IEEE® 802.11b, IEEE 802.11g, and IEEE 802.11n |
Frequency range | 2.412 GHz ~ 2.472 GHz (2400 ~ 2483.5 MHz ISM band) |
Number of channels | 11 for North America and 13 for Europe and Japan |