5.7.2 UKCA Declaration of Conformity
Hereby, Microchip Technology Inc. declares that the radio equipment type the WILCS02PE/WILCS02UE modules are in compliance with the Radio Equipment Regulations 2017. The full text of the UKCA declaration of conformity for this product is available (under Documents > Certifications) at: www.microchip.com/en-us/product/WILCS02.