This chapter provides the ordering information of the WILCS02 Module.
Table 1-2. WILCS02 Module Ordering Details
Module Name
Description
Ordering Code
WILCS02PE
Wi-Fi® Link Controller module with PCB Antenna
WILCS02PE-I/XXX
WILCS02UE
Wi-Fi Link Controller module with U.FL connector for external Antenna
WILCS02UE-I/XXX
The following figure illustrates the details of the WILCS02 Module ordering information.Figure 1-2. WILCS02 Module Ordering Information
Note:
By default, the WILCS02 Module comes with Tray packing
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.