2.7.1 PCB Antenna
For the WILCS02PE Module, the PCB antenna is fabricated on the top copper layer. The layers below the antenna do not have a copper trace. It is recommended that the module be mounted on the edge of the host board and to have no PCB material below the antenna structure of the module and no copper traces or planes on the host board in that area.
The following table lists the technical specification of the PCB antenna when tested with the WILCS02 Module mounted on the WILCS02 Wi-Fi® Link Controller SD Board.
| Parameter | Specification |
|---|---|
| Operating frequency | 2400-2485 MHz |
| Peak gain | 1.18 dBi at 2445 MHz |
| Efficiency (average) | 68.83%1 |
Note:
| |
PCB Antenna Radiation Pattern
The following figure illustrates the module orientation in the measurement system for the PCB antenna radiation pattern.
3D Antenna Radiation Pattern
The following figures illustrate the 3D cross section of the antenna radiation pattern.
2D Antenna Radiation Pattern
The following figures illustrate the 2D cross section of the antenna radiation pattern.