5.8 Brazil
The WILCS02PE/WILCS02UE module have received compliance approval in accordance with the Telecommunications Act of the Integration of this module into a final product does not require additional radio certification provided installation instructions are followed and no modifications of the module are allowed.