2.7.2.1 External Antennas
The WILCS02UE Module has an ultra-small surface mount U.FL connector for an external antenna connection. The choice of antenna is limited to the antenna types that the module is tested and approved for.
The WILCS02UE Module is approved to use with the antennas listed in the following table. It is permissible to use a different antenna provided it is the same antenna type, has the same antenna gain (equal or less than) and similar in-band and out-of-band characteristics are present (refer to the antenna specification sheet for cutoff frequencies).
If other antenna types are used, the Original Equipment Manufacturer (OEM) installer must conduct the necessary assessments and authorize the antenna with the respective regulatory agencies and ensure compliance.
| Antenna No. | Part Number | Manufacturer | Antenna Gain (dBi) | Antenna Type | Regulatory Certification |
|---|---|---|---|---|---|
| FCC(2)(3)/ISED(2)(3)/CE/NCC/KCC/MIC/SRRC(6)/ANATEL(7) | |||||
| 1 | WXE2400 | TE Connectivity/Laird External Antennas | 3 | Dipole | x |
| 2 | ANT-2.4-CW-RCL-RPS | TE Connectivity/Linx Technologies | 2.3 | Dipole | x |
| 3 | RFA-02-C2M2-D034 | Alead | 2 | Dipole | x |
| 4 | RFA-02-L2H1 | Aristotle | 2 | Dipole | x |
| 5 | RFA-02-C2H1-D034 | Alead | 2 | Dipole | x |
| 6 | RFA-02-D3 | Aristotle | 2 | Dipole | x |
| 7 | RFDPA870920IMLB301(5) | Walsin | 1.84 | Dipole | x |
| 8 | RFDPA870920IMAB302(5) | Walsin | 1.82 | Dipole | x |
| 9 | RFDPA870920IMAB305 | Walsin | 1.82 | Dipole | x |
| 10 | RFDPA870910IMAB308(5) | Walsin | 2 | Dipole | x |
| 11 | RFA-02-C2M2 | Aristotle | 2 | Dipole | x |
| 12 | RN-SMA-S-RP(5) | Microchip | 0.56 | Dipole | x |
| 13 | W1049B030(5) | Pulse | 2 | Dipole | x |
| 14 | RN-SMA4-RP | Microchip | 2.2 | Dipole | x |
|
Note:
| |||||