4 Development Environment
The hardware and software used in the development process of the accompanying driver code is as follows:
Hardware
- ATtiny817 Xplained pro board
- A 8-lead SOIC socket on breadboard
- AT25AA256/AT25LC256 soldered on a SOIC package
- SST25VF010A soldered on a SOIC package
- SST25VF020 soldered on a SOIC package
- SST25VF040B soldered on a SOIC package
- SST25VF080B soldered on a SOIC package
Software
- Atmel Studio 7