Features
- EEPROM Devices: Microchip 25xx256(25AA256/25LC256)
- DataFlash Devices: Microchip SST25VFxxxx (SST25VF010A, SST25VF020, SST25VF040B SST25VF080B)
- SPI DataFlash Driver Using 1/2/4/8 Mbit SPI Serial Flash and ATtiny817
- SPI EEPROM Driver Using 256K SPI Bus Serial EEPROM and ATtiny817
- Full Serial Memory Functions Support
- SST25VFxxxx Features:
- Flexible erase capability
- Fast erase and byte program
- Auto Address Increment (AAI) programming
- 25xx256 Features:
- 64-Byte page
- Block write protection
- Built-in write protection