Jump to main content
Interfacing AVR® Microcontrollers with Serial Memories AN2665
Search
Features
Introduction
1
Serial Memories
1.1
Serial Memory to AVR Hardware Connection
1.2
SPI Serial Memory Access Methods
1.3
SPI Peripheral Handling
1.4
Busy Detection
2
Get Source Code from Atmel | START
3
Source Code Overview
3.1
Initialization of the SPI Interface
3.2
Polling Operation Mode Functions
3.3
DataFlash Read & Program Functions
3.4
EEPROM Read & Program Functions
4
Development Environment
The hardware and software used in the development process of the accompanying driver code is as follows:
5
Revision History
The Microchip Web Site
Customer Change Notification Service
Customer Support
Product Identification System
Microchip Devices Code Protection Feature
Legal Notice
Trademarks
Quality Management System Certified by DNV
Worldwide Sales and Service