2.1.3.9 DownloadAreaErase()

static void DownloadAreaErase (uint32_t startAddress)[static]

Erases the entire area used to download the image data.

This function will erase the entire image area if there is only one image. In build configurations where there is a staging area this function will erase the staging area only.

Parameters:
in startAddress

- Start address of the area used to download the image data

Returns:

None