2.1.3.4 BL_ImageVerify()

bl_result_t BL_ImageVerify (void )

Performs a verification sequence on the staging area image memory space.

Parameters:
None
Returns:

BL_PASS - Bootloader verified the application image with no errors  

BL_ERROR_VERIFICATION_FAIL - Bootloader image verification failed  

BL_ERROR_COMMAND_PROCESSING - Bootloader image verification failed due to incorrect processing data  

BL_ERROR_ADDRESS_OUT_OF_RANGE - Bootloader image verification failed due to incorrect addresses  

BL_ERROR_ROLLBACK_FAILURE - Bootloader image verification failed due to anti-rollback feature. This is only used when multiple image spaces are present and version roll-back protection is enabled.