4.4.2 Functions
static bl_result_t BootloaderProcessorUnlock (uint8_t *bufferPtr)
Unlocks the bootloader processor using the provided buffer.
static void DownloadAreaErase (uint32_t startAddress)
Erases the entire area used to download the image data.
bl_result_t BL_BootCommandProcess (uint8_t *commandBuffer, uint16_t commandLength)
Executes the required action based on the block type received in the bootloader data buffer.
void BL_ApplicationStart (void)
Performs actions to jump the MCU program counter to the application start address.
bl_result_t BL_Initialize (void)
Performs the initialization steps required to configure the bootloader peripherals.
bool BL_CheckForcedEntry (void)
Checks the software entry flags for a forced entry into Boot mode.