2.4.3.4 DataSend()

static com_adapter_result_t DataSend (uint8_t data)[static]

Abstracted UART write function for sending a single byte.

Parameters:
in data

- Data byte to be transferred over UART

Returns:

COM_PASS - Data transfer did not encounter any errors  

COM_FAIL - Data transfer encounter an errors. The peripheral returned an error after attempting to transmit data