2.7.4.1 ftp_abort_code_t
enum ftp_abort_code_t
Enumeration of the response codes used to communicate the client abort cause defined by the MDFU protocol.
| FTP_GENERIC_ERROR | |
| FTP_INVALID_FILE_ERROR | |
| FTP_INVALID_DEVICE_ID_ERROR | |
| FTP_ADDRESS_ERROR | |
| FTP_ERASE_ERROR | |
| FTP_WRITE_ERROR | |
| FTP_READ_ERROR | |
| FTP_APP_VERSION_ERROR |