2.7.4.2 ftp_command_t
enum ftp_command_t
Enumeration of the file transfer command codes defined by the MDFU protocol.
| FTP_GET_CLIENT_INFO | |
| FTP_START_TRANSFER | |
| FTP_WRITE_CHUNK | |
| FTP_GET_IMAGE_STATE | |
| FTP_END_TRANSFER |
enum ftp_command_t
Enumeration of the file transfer command codes defined by the MDFU protocol.
| FTP_GET_CLIENT_INFO | |
| FTP_START_TRANSFER | |
| FTP_WRITE_CHUNK | |
| FTP_GET_IMAGE_STATE | |
| FTP_END_TRANSFER |
Rev: c