2.7.4.5 ftp_transport_failure_code_t

enum ftp_transport_failure_code_t

Enumeration of the response codes used to communicate the client transport failure cause defined by the MDFU protocol.

FTP_INTEGRITY_CHECK_ERROR
FTP_COMMAND_TOO_LONG_ERROR
FTP_COMMAND_TOO_SHORT_ERROR
FTP_INVALID_SEQUENCE_NUMBER_ERROR