2.1.3.11 DownloadAreaErase()
static void DownloadAreaErase (uint32_t startAddress)[static]
Erases the entire area used to download the image data.
This function will erase the entire image area if there is only one image. In build configurations where there is a staging area, it will erase the staging area only.
| in | startAddress |
- Start address of the area used to download the image data |
None. |