Jump to main content
PIC32CM MC00 Curiosity Nano MDFU Client Solution API Documentation
Search
Home
2
Module Documentation
2.1
32-bit Microchip Device Firmware Update (MDFU) Client Library
2.1.2
Definition Documentation
Previous
|
Next
1
Specific MISRA C:2012 Deviations
2
Module Documentation
2.1
32-bit Microchip Device Firmware Update (MDFU) Client Library
2.1.1
Module description
2.1.2
Definition Documentation
2.1.2.1
APPLICATION_SLOT_ID_DATA_SIZE
2.1.2.2
APPLICATION_VERSION_DATA_SIZE
2.1.2.3
ASM_VECTOR
2.1.2.4
BL_APPLICATION_END_ADDRESS
2.1.2.5
BL_APPLICATION_IMAGE_COUNT
2.1.2.6
BL_APPLICATION_START_ADDRESS
2.1.2.7
BL_BLOCK_HEADER_SIZE
2.1.2.8
BL_COMMAND_HEADER_SIZE
2.1.2.9
BL_DEVICE_ID_START_ADDRESS_U
2.1.2.10
BL_IMAGE_FORMAT_MAJOR_VERSION
2.1.2.11
BL_IMAGE_FORMAT_MINOR_VERSION
2.1.2.12
BL_IMAGE_FORMAT_PATCH_VERSION
2.1.2.13
BL_IMAGE_PARTITION_SIZE
2.1.2.14
BL_MAX_BUFFER_SIZE
2.1.2.15
BL_RESTORATION_FROM_BACKUP_ENABLED
2.1.2.16
BL_SOFTWARE_ENTRY_PATTERN
2.1.2.17
BL_SOFTWARE_ENTRY_PATTERN_START
2.1.2.18
BL_STAGING_IMAGE_END
2.1.2.19
BL_STAGING_IMAGE_ID
2.1.2.20
BL_STAGING_IMAGE_START
2.1.2.21
BL_VECTORED_INTERRUPTS_ENABLED
2.1.2.22
BL_WRITE_BYTE_LENGTH
2.1.2.23
VERIFY_END_ADDRESS_SIZE
2.1.2.24
VERIFY_START_ADDRESS_SIZE
2.1.3
Function Documentation
2.1.4
Enumeration Type Documentation
2.1.5
Variable Documentation
2.2
I2C Communication Adapter
2.3
SPI Communication Adapter
2.4
UART Communication Adapter
2.5
Image Manager for 8-bit MDFU Client
2.6
Memory Helper
2.7
File Transfer Protocol (FTP) Client Handler
3
Data Structure Documentation
4
File Documentation
Microchip Information
2.1.2 Definition Documentation
Rev: d