Jump to main content
PIC32CM MC00 Curiosity Nano MDFU Client Solution API Documentation
Search
Home
2
Module Documentation
2.1
32-bit Microchip Device Firmware Update (MDFU) Client Library
2.1.3
Function Documentation
Previous
|
Next
1
Specific MISRA C:2012 Deviations
2
Module Documentation
2.1
32-bit Microchip Device Firmware Update (MDFU) Client Library
2.1.1
Module description
2.1.2
Definition Documentation
2.1.3
Function Documentation
2.1.3.1
BL_ApplicationStart()
2.1.3.2
BL_BootCommandProcess()
2.1.3.3
BL_CheckForcedEntry()
2.1.3.4
BL_CopyImageAreas()
2.1.3.5
BL_ImageVerify()
2.1.3.6
BL_ImageVerifyById()
2.1.3.7
BL_Initialize()
2.1.3.8
BootloaderProcessorUnlock()
2.1.3.9
CRC32_Calculate()
2.1.3.10
CRC32_Validate()
2.1.3.11
DownloadAreaErase()
2.1.4
Enumeration Type Documentation
2.1.5
Variable Documentation
2.2
I2C Communication Adapter
2.3
SPI Communication Adapter
2.4
UART Communication Adapter
2.5
Image Manager for 8-bit MDFU Client
2.6
Memory Helper
2.7
File Transfer Protocol (FTP) Client Handler
3
Data Structure Documentation
4
File Documentation
Microchip Information
2.1.3 Function Documentation
Rev: d