2.7.3.3 DeviceResetCheck()
static void DeviceResetCheck (void )[static]
Checks and performs a reset when required.
This function checks the static reset flag and performs the reset operation. This controls the reset logic after the update has completed.
| None |
None. |