2.7.3.9 SequenceNumberValidate()
static bool SequenceNumberValidate (void )[static]
Validates the sequence number of the incoming command.
This function checks the validity of the sequence number based on past operations and the next expected number.
| None |
True - Sequence number is valid False - Sequence number is invalid |