Jump to main content
PIC32CM MC00 Curiosity Nano MDFU Client Solution API Documentation
PIC32CM MC00 Curiosity Nano MDFU Client Solution API Documentation
  1. Home
  2. 2 Module Documentation
  3. 2.2 I2C Communication Adapter
  4. 2.2.1 Module description
  5. 2.2.1.1 Definitions
Previous | Next
  • 1 Specific MISRA C:2012 Deviations
  • 2 Module Documentation
    • 2.1 32-bit Microchip Device Firmware Update (MDFU) Client Library
    • 2.2 I2C Communication Adapter
      • 2.2.1 Module description
        • 2.2.1.1 Definitions
        • 2.2.1.2 Enumerations
        • 2.2.1.3 Functions
      • 2.2.2 Definition Documentation
      • 2.2.3 Function Documentation
      • 2.2.4 Enumeration Type Documentation
    • 2.3 SPI Communication Adapter
    • 2.4 UART Communication Adapter
    • 2.5 Image Manager for 8-bit MDFU Client
    • 2.6 Memory Helper
    • 2.7 File Transfer Protocol (FTP) Client Handler
  • 3 Data Structure Documentation
  • 4 File Documentation
  • Microchip Information

2.2.1.1 Definitions

  • #define LENGTH_PREFIX_SIZE (1U)

  • #define RESPONSE_PREFIX_SIZE (1U)

  • #define LENGTH_FIELD_SIZE (2U)

  • #define MAX_RESPONSE_DATA_FIELD (25U)

  • #define RESPONSE_OFFSET (uint16_t)(LENGTH_PREFIX_SIZE + LENGTH_FIELD_SIZE + FRAME_CHECK_SIZE + RESPONSE_PREFIX_SIZE)

  • #define MULTI_STAGE_RESPONSE

  • #define FRAME_CHECK_SIZE (2U)

    Length of the frame check field in bytes.

Rev: d

About

Company
Careers
Contact Us
Media Center
Investor Relations
Corporate Responsibility

Support

Microchip Forums
AVR Freaks
Design Help
Technical Support
Export Control Data
PCNs

Quick Links

microchipDIRECT.com
Microchip University
myMicrochip
Blogs
Reference Designs
Parametric Search
Microchip Logo

Microchip Technology Inc.

2355 West Chandler Blvd.

Chandler, Arizona, USA

Microchip Facebook
Microchip LinkedIn
Microchip Twitter
Microchip Instagram
Microchip Weibo

© Copyright 1998-2024 Microchip Technology Inc. All rights reserved. Shanghai ICP Recordal No.09049794

Terms Of Use
Privacy Notice
Legal
Your Privacy Choices California Consumer Privacy Act (CCPA) Opt-Out Icon