4 Wake-Up from Sleep
This use case presents how to put the microcontroller in Sleep mode and wake it up using the IOC. When a falling edge is detected on the input pin, the device will wake up. The exit from Sleep mode is signaled using an LED. If the microcontroller wakes up, it will turn the LED on, keep the LED on for 100 ms and then turn it off. The Sleep mode is used to provide power efficiency.
For this example, the RA0 pin is configured as input with IOC enabled on falling edge and connected to a button while the RE0 pin is configured as output and connected to an LED.
- System clock initialization
- Port initialization
- Interrupts initialization