3.1 Microchip MPU Curiosity Board Connector
Microchip MPU Curiosity boards are evaluation platforms that provide a full Microchip embedded microprocessor experience to users. This platform consists of a series of microcontrollers and extension boards, which are supported by Linux and/or by MPLAB® X IDE, MPLAB Harmony drivers, demo code, etc..
The AC69T88A is connected to the MPU host board with an FFC to the J1 connector, which has the schematic and pinout described below.
| Pin Number | Signal Name | I/O Type | Description |
|---|---|---|---|
| 29 | LCD_LVDS_D0_N | Input | Negative LVDS Differential Data Line 0 |
| 28 | LCD_LVDS_D0_P | Input | Positive LVDS Differential Data Line 0 |
| 26 | LCD_LVDS_D1_N | Input | Negative LVDS Differential Data Line 1 |
| 25 | LCD_LVDS_D1_P | Input | Positive LVDS Differential Data Line 1 |
| 23 | LCD_LVDS_CLK_N | Input | Negative LVDS Differential Clock Line |
| 22 | LCD_LVDS_CLK_P | Input | Positive LVDS Differential Clock Line |
| 20 | LCD_LVDS_D2_N | Input | Negative LVDS Differential Data Line 2 |
| 19 | LCD_LVDS_D2_P | Input | Positive LVDS Differential Data Line 2 |
| 17 | LCD_LVDS_D3_N | Input | Negative LVDS Differential Data Line 3 |
| 16 | LCD_LVDS_D3_P | Input | Positive LVDS Differential Data Line 3 |
| 14 | LCD_BACKLIGHT_PWM | Input | Backlight Driver Control |
| 13 | MXT_IRQ | Output | Touch Screen Controller Interrupt |
| 11 | LCD_I2C_CLK | Input | Touch Screen Controller I²C Clock Line |
| 10 | LCD_I2C_DATA | Bidir | Touch Screen Controller I²C Data Line |
| 8 | LCD_MODULE_NRST | Input | LCD Module General Reset Line (LCD Driver, Touch screen controller) |
| 7 | LCD_DISP | Input | LCD Driver Enable |
| 6 | LCD_MODULE_EN | Input | LCD Module Enable |
| 5 | NC | NC | Not Connected |
| 3, 2, 1 | VDD_LCD | Power | LCD Module 5V Main Supply |
| 30, 27, 24, 21, 18, 15, 12, 9, 4 | GND | Power | Ground Supply |