4 LCD Module Specifications

Table 4-1. Module Parameters
ParameterValue
LCD Module size5 inches
Overall dimensions102 mm (H) x 148 mm (W) x 21.4 mm (T)
Overall weight132g ± 5g
Table 4-2. Absolute Maximum Specifications
ParameterValue
Operating temperature-20ºC to +60ºC
Storage temperature-30ºC to +70ºC
VDD_LCD-0.5 to +5.5V
Maximum continuous pin current, any control or drive pin ±20 mA
Voltage forced onto any pin -0.5V to +3.6V
Important: Stresses beyond those listed in the above table may cause permanent damage to the device. This is a stress rating only and the functional operation of the device under these conditions or others beyond those indicated in the operational sections of this specification are not implied. Exposure to absolute maximum specification conditions for extended periods may affect device reliability.
Table 4-3. Recommended Operating Conditions
ParameterValue
VDD_LCD (LCD Module input voltage)5V ± 250mV
Supply ripple + noise ±100 mV
Table 4-4. DC Specifications
ParameterDescriptionMin.Typ.Max.UnitConditions
VIL

Low-Input logic level
(I²C, LCD_DISP, NRST)

-0.5–0.3 VDDIOV3.2V < VDDIO < 3.4V
VIH

High-Input logic level
(I²C, LCD_DISP, NRST)

0.7 VDDIO––V3.2V < VDDIO < 3.4V
VOL

Low-Output logic level
(MXT_IRQ, I²C)

––0.2 VDDIOV3.2V < VDDIO < 3.4V
VOH

High-Output logic level
(MXT_IRQ, I²C)

0.8 VDDIO––V3.2V < VDDIO < 3.4V
VIL

Low-Input logic level
(LCD_MODULE_EN)

––0.5V4.75V < VDD_LCD < 5.25V
VIH

High-Input logic level
(LCD_MODULE_EN)

0.50.81.2V4.75V < VDD_LCD < 5.25V
VIL

Low-Input logic level
(LCD_BACKLIGHT_PWM)

––0.4V4.75V < VDD_LCD < 5.25V
VIH

High-Input logic level
(LCD_BACKLIGHT_PWM)

1.1––V4.75V < VDD_LCD < 5.25V
Table 4-5. I2C Compatible Bus Specifications
ParameterOperation
Touchscreen controller address0x4A
EEPROM memory address0x53
Maximum bus speed (SCL)400 kHz
Bus voltage3.3V
Table 4-6. LCD Panel Specifications
ParameterValue
Display size5 inches
LCD typeTFT/Normally Black
Display modeTransmissive
Resolution800 x 480 (WVGA)
View directionFREE
Dimensions110 mm (L) x 66.8 mm (H) x 2.85 mm (T)
Active area108 mm x 64.8 mm
Pixel size 0.135 mm x 0.135 mm
Pixel arrangementStripe
Display colors16.7M
Table 4-7. Backlight Specifications
ParameterDescriptionMin.Typ.Max.Units
VFForward voltage (TA = 25°C, IF=Typ)16.21819.8V
IFForward current (TA = 25°C)–40--mA
LED configuration2 branches of 6x white LEDs in series
LVLuminance–450–cd/m²
PdMaximum power dissipation––800mW
VAKBackight driving voltage4.7555.25V