3 Connecting AC69T88A to a Microchip MPU Curiosity Board
The AC69T88A can be easily mounted on the LVDS display-capable Microchip MPU Curiosity boards. A connection using a flexible flat cable (FFC), which is contained in the box with the display, is necessary to control the LCD Module by software. Four connectors are used between the LCD module and the Microchip MPU Curiosity board for the mechanical connection, thus ensuring stability of the ensemble.