2.5 LCD Module Identification With EEPROM
The 5" 4-Lane LVDS WVGA LCD Display Module kit embeds a 24AA014H 1-Kbit EEPROM used for LCD Module identification.
The Microchip 24AA014H is a 1-Kbit serial EEPROM with operation down to 1.7V. The device is organized as a single block of 128 x 8-bit memory with a 2-wire serial interface. Low-current design permits operation with maximum standby and active currents of only 1 μA and 400 μA, respectively. The device has a page write capability of up to 16 bytes of data.
For more details on the 24AA014H EEPROM memory, refer to additional resources.
The data contained is a 42-byte word described in the table below.
| Byte(s) N° | Type | Information | Default Value |
|---|---|---|---|
| [0] | Decimal | Number of bytes | 0x2A (42 bytes) |
| [5:2] | ASCII String [4] | Microchip division | 0x4D505520 (MPU ) |
| [8:7] | ASCII String [2] | Manufacturer country | 0x434E (CN) |
| [21:10] | ASCII String [12] | Ordering code | 0x414336395438384120202020 (AC69T88A ) |
| [32:23] | ASCII String [10] | Main device embeds | 0x53543732363220202020 (ST7262 ) |
| [34] | Decimal | Manufacturing code (year) | 0x16 (2022) |
| [35] | Decimal | Manufacturing code (week) | 0x28 (Week 40) |
| [37] | ASCII String [1] | Hardware revision | 0x31 (Revision 1) |
| [39] | ASCII String [1] | Mapping revision | 0x41 (Revision A) |
| [41] | Hexa Data | CRC-8 checksum | N/A |