1.2 Software Used

  • PGY-I3C-EX-PD I3C Exerciser and Protocol Analyzer software - To run the PGY-I3C-EX-PD, the PGY-I3C-EX-PD I3C Exerciser and Protocol Analyzer software from Prodigy was used. This software facilitates the configuration of the I3C analyzer hardware, the creation of scripts to drive the hardware, and the monitoring of the I3C bus traffic using its built-in waveform viewer. The software also supports the MIPI CTS, simplifying the process of running the CTS on a target and viewing results and waveforms for each test case.
  • Microchip MPLAB® X v6.20 - MPLAB X is a comprehensive Integrated Development Environment (IDE) designed for developing applications for all Microchip PIC® and AVR® devices.
  • Microchip MCC Melody - MCC Melody is a graphical configuration and code generation tool integrated into MPLAB X. It facilitates quick and easy configuration of hardware peripherals that are available on supported 8-bit devices. With MCC Melody, users can generate initialization code for the PIC18FQ20 and I3C peripheral by selecting just a few options.