Introduction
This application note provides general information of the IS2083SoC/BM83 Module, covering noise reduction with high performance and Acoustic Echo Cancellation (AEC) with advanced signal processing techniques, sophisticated voice and audio enhancement functions, filtering, equalization and audio effect processing. In addition, it offers fine tuning the AEC and Noise Reduction (NR) parameters for different applications during product development. The Digital Signal Processor (DSP) configuration tool (IS208x DSP GUI configuration tool) provides step-by-step guidance for setting the DSP features according to desired requirements of the system designers.
- Filter
- Stationary NR
- Spk gain
- MIC gain
- AEC
- I2S
- AES (optional)
- Sound effect (optional)