Supports AEC to Cancel the Acoustic Echo Coupled into the Microphone from the Loud Speaker Output
Supports NR to Suppress the Stationary Ambient Noise to Enhance the Voice Signal Quality
Supports Equalizer (EQ) to Provide the 5-Band EQs for Both Voice and Audio Applications to Compensate the Imperfect Frequency Response of the Adopted Microphone or Speaker. Default Audio Effects are Also Provided to Enhance the User Experience.
Supports High Pass Filter (HPF) to Provide a Low-Latency Infinite Impulse Response (IIR) Structured Low-Pass Filter to Filter the Unwanted Low-Frequency Band for Both MIC and SPK Paths
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.