2 Signal Processing Flow
- Downlink/Downstream/Far-end/Speaker path – Bluetooth® device receives bitstream and pass to DSP for decoding process
- Uplink/Upstream/Near-end/MIC path – Bluetooth device transmits the bitstream, encoded by the DSP processor
The following figure illustrates the block diagram of the DSP processing flow for speakerphone and headset applications for speech and audio signal processing. The DSP part mainly focuses on speech encoders/decoders and audio decoders along with their corresponding signal processing functions. The embedded Analog-to-Digital Codec (ADC) provides high Signal-to-Noise Ratio (SNR) data conversion with 88 dB, and the Digital-to-Analog Codec (DAC) provides high SNR data conversion with 98 dB. The Bluetooth and RF/modem processors deal with the Medium Access Control (MAC) and the wireless data transmission. For the speaker and speakerphone applications, use the external audio amplifiers to amplify the audio signal.