1.2.2 PWM 0% Duty Cycle Port Steering
In PWM mode, when the duty cycle is set to 0% and the STRxSYNC bit is set, writing the STRxA, STRxB, STRxC, and the STRxD bits to enable/disable steering to port pins has no effect on the outputs.
Work around
Increase the duty cycle to a value greater than 0% before enabling/disabling steering to port pins.
Affected Silicon Revisions
| A1 | A2 | A3 | |||||
| X |