5.5 Internal Compensation
All necessary control system components for stable operation across the entire operating range are integrated, including the error amplifier and inductor current slope compensation. The amount of slope compensation is automatically adjusted based on the inductor value and output voltage (see Table 8-1 for details).