5.11 Integrated Bootstrap Diode
To reduce the number of external components, the bootstrap diode is integrated into the device such that the anode is connected to the BD pin and cathode to the BOOST pin.
The allowable voltage range to be used on this pin is 3V to 5.5V.