6.2 DC Characteristics

Electrical Characteristics: Unless otherwise indicated, TA = TJ = +25°C, VIN = VEN = 12V, VBOOST – VSW = 3.3V, VOUT = 3.3V, IOUT = 100 mA, L = 3.9 µH, CIN = 10 µF X7R Ceramic Capacitor, COUT = 2 x 10 µF X7R Ceramic Capacitors. Boldface specifications apply over the TJ range of -40°C to 125°C.
ParametersSymbolMin.Typ.Max.UnitsConditions
Input VoltageVIN4.1—48VNote 1
Feedback VoltageVFB0.7760.8000.824VVIN = 12V, PWM mode, Standard Part
0.7840.8000.816VVIN = 12V, PWM mode, AEC-Q100 Automotive Qualified
Output Voltage Adjust RangeVOUT2—24VNote 2, Note 4
Feedback Voltage 
Line Regulation(ΔVFB/VFB)/ΔVIN—0.01—%/VMCP16365, VIN = 5V to 16V
Feedback Voltage 
Load Regulation(ΔVFB/VFB)—0.3—%MCP16365,

IOUT = 10 mA to 1A

Feedback Input Bias CurrentIFB—+/- 10—nASink/Source
Undervoltage Lockout StartUVLOSTRT—4—VVIN Rising
Undervoltage Lockout StopUVLOSTOP—3.6—VVIN Falling
Undervoltage Lockout 
HysteresisUVLOHYS—0.4—V
Switching FrequencyfSW1.82.22.6MHzPWM mode
Switching Frequency DitheringfSW,dither—+10—%MCP16366
Maximum Duty CycleDCMAX—87—%Note 4
Minimum On TimeTonMIN—65—nsNote 4
NMOS Switch On ResistanceRDS(ON)—0.5—ΩVBOOST – VSW = 3.3V (Note 4)
NMOS Switch Current LimitIN(MAX)—1.8—AVBOOST – VSW = 3.3V (Note 4)
Quiescent Current – PWMIQ,PWM—1.83.8mAVBOOST = 3.3V; MCP16365 Switching
Quiescent Current – PFMIQ,PFM—55135µAVBOOST = 3.3V; MCP16364 Switching
Quiescent Current – PFM – Non-SwitchingIQ—1824µAVBOOST = 3.3V; MCP16364 
Non-Switching
Quiescent Current – ShutdownIQ,SHD—36µAVOUT = EN = 0V
EN Input Logic HighVIH1.8——V
EN Input Logic LowVIL——0.4V
EN Input Leakage CurrentIENLK—0.10.15µAVEN = 12V
Soft-Start TimetSS—750—µsEN Low to High, 
90% of VOUT (Note 4)
Power Good ThresholdVPG899397%
Power Good HysteresisVPG,hyst—3—%
Power Good BlankingPGBlanking—5557µsNote 4
Thermal Shutdown Die 
TemperatureTSD—155—°C
Die Temperature HysteresisTSDHYS—25—°C
Note:
  1. The input voltage must be > output voltage + headroom voltage; higher load currents increase the input voltage necessary for regulation. See the characterization graphs for typical input to output operating voltage range.
  2. For the conditions explained in Input Voltage Limitations.
  3. VBOOST supply is derived from VOUT.
  4. Determined by characterization; not production tested.