Table 6-1 6-2. Absolute Maximum Ratings| Parameters | Minimum | Maximum | Unit |
|---|
| VIN, SW | -0.5 | +53 | V |
| BOOST – GND | -0.5 | +60 | V |
| BOOST – SW Voltage | -0.5 | +5.5 | V |
| FB, BD | -0.5 | +5.5 | V |
| PG, EN | -0.5 | VIN + 0.3 | V |
| Storage Temperature | -65 | +150 | °C |
| Operating Junction Temperature | -40 | +125 | °C |
Table 6-1 6-2. ESD Protection on All Pins| Parameters | Minimum | Maximum | Unit |
|---|
| HBM | -2 | +2 | kV |
| CDM | -2 | +2 | kV |
Note: Stresses above those listed under
“Maximum Ratings” may cause permanent damage to the device. This is a stress rating only,
and functional operation of the device at those or any other conditions above those
indicated in the operational sections of this specification is not intended. Exposure to
maximum rating conditions for extended periods may affect device reliability.