Product Identification System

To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.

Examples
DevicePackagePackage Drawing CodePackage OptionShipping Carrier OptionDevice Grade
AT24CSW040‑UUM0B‑TWLCSP4U‑13UTape and ReelIndustrial Temperature

(-40°C to +85°C)

AT24CSW080‑UUM0B‑TWLCSP4U‑13UTape and Reel