11 Device Default Condition from Microchip
The AT24CSW04X/AT24CSW08X is delivered with the EEPROM
array set to logic ‘1
’, resulting in FFh data in all locations. The
Security register contains a preprogrammed 128-bit serial number in the lower 16 bytes. The
upper 16 bytes of this register is set to logic ‘1
’ resulting in FFh data.
The device is delivered with the Security Register Lock function not enabled (see Lock
Command) and the Write Protection Register (WPR) set to 00h.