Internally Organized as 512 x 8 (4K) or 1,024 x 8 (8K)
Software Write Protection of the
EEPROM Array:
Five configuration
options
Protection settings can be
made permanent
256‑Bit Security Register:
Preprogrammed 128-bit serial
number
Additional 16 bytes of free
user EEPROM provided to store critical user data
Factory Set Hardware Slave
Address:
Unique ordering code for each
available slave address value (AT24CSW04X/AT24CSW08X)
Industrial Temperature Range: -40°C to
+85°C
I2C-Compatible (Two-Wire)
Serial Interface:
100 kHz Standard Mode, 1.7V to
3.6V
400 kHz Fast Mode, 1.7V to
3.6V
1 MHz Fast Mode Plus (FM+),
1.7V to
3.6V
Schmitt Triggers, Filtered Inputs for
Noise Suppression
Bidirectional Data Transfer Protocol
Ultra-Low Active Current (1 mA maximum) and Standby Current (0.8 μA maximum)
16-Byte Page Write Mode:
Partial page writes
allowed
Random and Sequential Read Modes
Self-Timed Write Cycle within 5 ms Maximum
ESD Protection >
4,000V
High Reliability:
Endurance: 1,000,000 write
cycles
Data retention: 100
years
Green Package Options
(Lead-free/Halide-free/RoHS compliant)
Die Sale Options: Wafer
Form
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.