This bit field selects which analog input is connected to the
positive input of the ADC. If this bit field is changed during a conversion, the
change will not take effect until the conversion is complete.
| Value | Name | Description |
|---|
| 0x01 |
AIN1 |
ADC input pin 1 |
| 0x02 |
AIN2 |
ADC input pin 2 |
| 0x03 |
AIN3 |
ADC input pin 3 |
| 0x04 |
AIN4 |
ADC input pin 4 |
| 0x05 |
AIN5 |
ADC input pin 5 |
| 0x06 |
AIN6 |
ADC input pin 6 |
| 0x07 |
AIN7 |
ADC input pin 7 |
| 0x10 |
AIN16 |
ADC input pin 16 |
| 0x11 |
AIN17 |
ADC input pin 17 |
| 0x12 |
AIN18 |
ADC input pin 18 |
| 0x13 |
AIN19 |
ADC input pin 19 |
| 0x14 |
AIN20 |
ADC input pin 20 |
| 0x15 |
AIN21 |
ADC input pin 21 |
| 0x16 |
AIN22 |
ADC input pin 22 |
| 0x17 |
AIN23 |
ADC input pin 23 |
| 0x18 |
AIN24 |
ADC input pin 24 |
| 0x19 |
AIN25 |
ADC input pin 25 |
| 0x1A |
AIN26 |
ADC input pin 26 |
| 0x1B |
AIN27 |
ADC input pin 27 |
| 0x1C |
AIN28 |
ADC input pin 28 |
| 0x1D |
AIN29 |
ADC input pin 29 |
| 0x1E |
AIN30 |
ADC input pin 30 |
| 0x1F |
AIN31 |
ADC input pin 31 |
| 0x40 |
GND |
Ground |
| 0x42 |
TEMPSENSE |
Temperature sensor |
| 0x44 |
VDDDIV10 |
VDD divided by 10 |
| 0x45 |
VDDIO2DIV10 |
VDDIO2 divided by 10 |
| 0x48 |
DAC0 |
DAC0 |
| 0x49 |
DACREF0 |
AC0 DAC Voltage Reference |
| Other |
- |
Reserved |