33.5.4 Control D
| Name: | CTRLD |
| Offset: | 0x03 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| INITDLY[2:0] | SAMPDLY[3:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
Bits 7:5 – INITDLY[2:0] Initialization Delay
This bit field defines the initialization delay before the first sample when enabling the ADC or changing to an internal reference voltage. Setting this delay will ensure that the components of the ADC are ready before starting the first conversion. The initialization delay will also be applied when waking up from a deep sleep to do a measurement.
The delay is expressed as a number of CLK_ADC cycles.
| Value | Name | Description |
|---|---|---|
| 0x0 | DLY0 | Delay 0 CLK_ADC cycles |
| 0x1 | DLY16 | Delay 16 CLK_ADC cycles |
| 0x2 | DLY32 | Delay 32 CLK_ADC cycles |
| 0x3 | DLY64 | Delay 64 CLK_ADC cycles |
| 0x4 | DLY128 | Delay 128 CLK_ADC cycles |
| 0x5 | DLY256 | Delay 256 CLK_ADC cycles |
| Other | - | Reserved |
Bits 3:0 – SAMPDLY[3:0] Sampling Delay
This bit field defines the delay between consecutive ADC samples. This allows modifying the sampling frequency used during hardware accumulation, to suppress periodic noise that may otherwise disturb the sampling. The delay is expressed as CLK_ADC cycles and is given directly by the bit field setting.
| Value | Name | Description |
|---|---|---|
| 0x0 | DLY0 | Delay 0 CLK_ADC cycles |
| 0x1 | DLY1 | Delay 1 CLK_ADC cycles |
| 0x2 | DLY2 | Delay 2 CLK_ADC cycles |
| ... | ... | |
| 0xF | DLY15 | Delay 15 CLK_ADC cycles |