33.5.10 Event Control
| Name: | EVCTRL |
| Offset: | 0x0B |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| STARTEI | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 0 – STARTEI Start Event Input
This bit enables the event input as trigger for starting a
conversion. When a ‘1’ is written to this bit, a rising event
edge will trigger an ADC conversion.