25.5.2 Control B
| Name: | CTRLB |
| Offset: | 0x01 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| WGMODE[1:0] | |||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 | |||||||
Bits 1:0 – WGMODE[1:0] Waveform Generation Mode
This bit field selects the waveform generation.
| Value | Name | Description |
|---|---|---|
| 0x0 | ONERAMP | One Ramp mode |
| 0x1 | TWORAMP | Two Ramp mode |
| 0x2 | FOURRAMP | Four Ramp mode |
| 0x3 | DS | Dual Slope mode |