2 Pin Descriptions

The descriptions of the pins are listed in Table 2-1.

Table 2-1. Pin Function Table
Name5-Lead SOT234-Ball WLCSPFunction
SCL1B1Serial Clock
GND2A2Ground
SDA3B2Serial Data
VCC4A1Device Power Supply
WP(1)5—Write-Protect
Note:
  1. If the WP pin is not driven, it is internally pulled down to GND. In order to operate in a wide variety of application environments, the pull-down mechanism is intentionally designed to be somewhat strong. Once this pin is biased above the CMOS input buffer’s trip point (~0.5 x VCC), the pull‑down mechanism disengages. Microchip recommends connecting this pin to a known state whenever possible.